Control Applications with PME

Power Monitoring and Energy Automation NAM

This forum is created for the exchange of information and open dialogue regarding electrical power monitoring and energy automation products and services. Participants will have access to downloadable material as well as chat opportunities with subject matter experts.
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
  • Power Distribution NEMA
  • Power Monitoring and Energy Automation NAM
  • Control Applications with PME
Options
  • Mark Topic as New
  • Mark Topic as Read
  • Float this Topic for Current User
  • Bookmark
  • Subscribe
  • Mute
  • Printer Friendly Page
Invite a Co-worker
Send a co-worker an invite to the portal.Just enter their email address and we'll connect them to register. After joining, they will belong to the same company.
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
Charles_Murison
Picard Charles_Murison Picard
7
Michael_Neas
Ensign Michael_Neas Ensign
3
Robert_Lee
Admiral Robert_Lee Admiral
2
View All
Related Products
product field
PowerLogic
PowerLogic ION7400 series

Invite a Colleague

Found this content useful? Share it with a Colleague!

Invite a Colleague Invite
Back to Power Monitoring and Energy Automation NAM
Start a Topic
N4th4n13L
Lieutenant JG N4th4n13L Lieutenant JG
Lieutenant JG

Posted: ‎2022-10-06 09:57 AM

0 Likes
0
2026
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
Posted: ‎2022-10-06 09:57 AM

Control Applications with PME

 

METSEION7400METSEION7400

 

This application can provide added benefit to PME users looking for remote operation of controls their system. This application utilizes the digital inputs and outputs available on our ION meters and control objects utilized in the PME Vista Diagrams.

 

The ION7400 is ideal for this application as it’s a small panel mounter meter, can be installed without displays, and easily fits in existing cabinets, and supports expandable I/O. The ION7400 has 1 onboard form A output for energy pulsing or control, and 3 onboard form A inputs for status. Additional expanders can provide 6 form A in and 2 form C out per expander: up to 4 expanders. Outputs can be configured as a pulse or KYZ output based on application and needs.

 

The digital outputs can be used to operate your controls to operate devices on your system, and you can use the digital inputs to monitor status to provide feedback to your diagrams that the device operated! The digital inputs to operate quickly, and the time between issuing the command and seeing it update in PME takes 3-5 seconds for ethernet connected devices.

 

ION meters have several external Boolean and external pulse modules that can be used to control the digital outputs, and these modules can be mapped to control objects within PME. You can also use ION Setup to remote operate devices through ION meters as well. For safety, there is a prompt when pushing control objects in PME and you can setup the object to require password authentication before carrying out the action.

 

Features

Value Added Benefit

o   Software control

o   Power monitoring

o   Built in PME and ION reporting

o   0.2 Accuracy Class Revenue Data

o   Basic Power Quality Monitoring

·         Add controls to PME application

·         Gain additional revenue data throughout system

·         Utilize reporting and frameworks available with                ION7400s and PME.

Labels
  • Labels:
  • Power Monitoring Expert (PME)
  • Utility Metering
  • Tags:
  • english
Reply

Link copied. Please paste this link to share this article on your social media post.

  • All forum topics
  • Previous Topic
  • Next Topic
Replies 0
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
Create your free account or log in to subscribe to the board - and gain access to more than 10,000+ support articles along with insights from experts and peers.