Issue
Current information will be stored and updated in release notes and online documentation.
Compatibility Matrix of Operating Systems, Video, Product Announcements, SQL Compatibility
Product Line
Andover Continuum, EcoStruxure Building Expert, EcoStruxure Building Operation, Satchwell Sigma, TAC IA Series, TAC INET, TAC Vista
Environment
- Windows Operating Systems and iBMS (intelligent Building Management System) Software
Cause
Compatibility, Firmware, Product Announcements
Resolution
Please see release documentation for current and recent products.
For the Firmware compatibility matrix for:
I/NET, it is available HERE or the EcoBuilding Download Center
Continuum, click HERE
Xenta Software Downloads HERE
Vista, click HERE
EcoStruxure Building Operation, click HERE
Product Announcements can be a great tool for discovering which products have been tested and are compatible with the different versions. These documents are available on the Extranet, but have been compiled here for ease of access:
I/NET
- 2.40 Product Announcement
- 2.41 Product Announcement
- 2.41a Product Announcement
- 2.42   Product Announcement and Compatibility Matrix (page 5)
 2.43 Product Announcement PA-00239
 2.44a Software Available from Exchange Download Center
 2.45 Software Available from Exchange Download Center
 2.46 Software Available from Exchange Download Center
 2.47 Software Available from Exchange Download Center
 2.47a Software Available from Exchange Download Center
 2.47b Software Available from Exchange Download Center
 2.48 Software Available from Exchange Download Center
- Operating Systems and SQL Supported
- Video Compatibility
 Support Policy PA-00279 Software Support for TAC I/NET
Continuum
- v1.92 Product Announcement
- v1.93 Product Announcement
- v1.94 Product Announcement PA-00210
 1.94 SP1 Product Announcement PA-00273
- 1.9 - 2.1 Software, Firmware, & Video Compatibility Matrix
- Concerning IE10 and IE11 browser support 
 2.0 Feature Blast
- 2.0 + 2.01/ 2.02 Update Compatibility Matrix
 2.0 Product Announcement PA-00353
 2.0 CyberStation Installation Guide
 2.0 WebClient Installation Guide
 2.0 Software License and Ordering Activation Process
 2.0 Software and Controller Upgrade Process Andover Continuum PA-00333
 Support Policy PA-00272 for Andover Continuum
Vista
- v5.1.5 Product Announcement
- v5.1.6 Technical Product Advisory
- v5.1.7 release note document, TAC Vista Compatibility Matrix, SNVT Matrix documents, and TPA-VSTA-11-0020.00
- v5.1.7 Product Announcement
 x5.1.8 Release Note TAC Vista 5.1.8 and TAC Xenta 500/700/900 5.1.8
 v5.1.9
- Vista Compatibility Matrix
- SecurityIAS Product Announcement
 PA-00291 Product Announcement TAC Vista transition to SmartStruxure solution overview
 Support Policy PA-00274 for TAC Vista
Satchwell Sigma
- v4.05 SEB Release Notes
- v4.06 Release Notes
- v4.06 Release Note Supplement
- v4.07 Release Notes
- Satchwell Sigma Standard Edition Installation and User’s Guide
- Support Policy PA-00297 for Satchwell Sigma
- v4.08 Release Notes
- PA-00397 Sigma Version 4.08 Sigma server on a virtual machine
Satchwell Micronet
- data sheet - MicroNet View 2.1
- OS Compatibility - Micronet View
- PA-00228 Product Announcement
- Support Policy PA-00298 for Satchwell MicroNet
- PA-00228 Satchwell MicroNet End of Commercialization Announcement
I/A Series
- PA-00163 I/A Series R2 & G3 Product Announcement
- PA-00114 Legacy Products Windows 7 Compatibility
- I/A Series R2 with Windows Compatibility Chart
- PA-00243 Software Product Update - Q2 2013
- PA-00251 Hardware Product Update - Q2 2013
- PA-00278 Software Product Update - Q3 2013
- I/A Series (Niagara) R2 Windows Compatibility Matrix with additional detail
- I/A Series (Niagara) AX/G3/N4 Windows Compatibility Matrix with additional detail
 Support Policy PA-00280 R1 for TAC I/A Series
StruxureWare Building Operation
SmartStruxure Lite
- Please visit SmartStruxure Lite solutions