Share Your Feedback – Help Us Improve Search on Community!
Please take a few minutes to participate in our Search Feedback Survey. Your insights will help us deliver the results you need faster and more accurately.
Click here to take the survey
Schneider Electric Community
Search in
Improve your search experience:
Exact phrase→Use quotes " "(e.g., "error 404")
Wildcard→Use * for partial words(e.g., build*, *tion)
AND / OR→Combine keywords(e.g., login AND error, login OR sign‑in)
Keep it short→Use 2–3 relevant words, not full sentences
Filters→Narrow results by section(Knowledge Base, Users, Products)
Send a co-worker an invite to the portal.Just enter their email address and we'll connect them to register. After joining, they will belong to the same company.
You have entered an invalid email address. Please re-enter the email address.
This co-worker has already been invited to the Exchange portal. Please invite another co-worker.
Please enter email address
Send InviteCancel
Invitation Sent
Your invitation was sent.Thanks for sharing Exchange with your co-worker.
Send New InviteClose
Wiser for KNX : logic controller
Wiser for KNX. Wiser for KNX (formerly know as homeLYnk) is the easiest way to visualise and control a complete Home Automation Solution in a KNX and Modbus networks. Wiser for KNX can be used in several ways: As an user interface to display and control relevant informations on mobile devices. As a gateway to translate and enable communication between different products. As an aggregator to stock, analyze, and send the data (.csv file for example). As an event controler that sends email in case of issues. Applications: Logical functions. WEB SCADA visualization for PC and touch-devices. Cross-standard gateway between KNX and Modbus RTU/TCP. BACnet Server (150 points). Integration with third party devices over RS-232 (IR, AV). Scheduling. Camera streaming. Data logger with trends. Pre-made Modbus templates. Easy bloc programming. Up to 8 users with different login and password. BACnet certified BACnet Application Specific Controller (B-ASC). New icons. Supply voltage: 24 V DC. Power consumption: 2 W. LED indicator 1: Green LED (CPU load). LED indicator 2: Green LED (Operation) or Red LED (Reset). Interface: 1x KNX, 1x10BaseT/100BaseTX, 1x RS-485 (incl. Polarization resistors 47 k Ohm, no termination). 1x RS-232, 1x USB2.0, 1x Reset push button. Terminal: KNX bus: Bus connecting terminal 2 x 0.8 mm. Power supply: Clamp, 0.5 mm²-1.5 mm². Serial: Clamp, 0.5 mm²-1.5 mm². Operation: -5°C to +45°C. Environment: Can be used at elevations up to 2000 m above sea level (MSL). Max. humidity: 93 %, no condensation. Dimension: 90 x 52 x 58 mm (HxWxD). Device width: 3 modules, approx. 54 mm. Visualisations can be generated automatically for smartphone, tablet and touch panels using the EConfigure KNX Lite (LSS900100) software.
Wiser for KNX. Wiser for KNX (formerly know as homeLYnk) is the easiest way to visualise and control a complete Home Automation Solution in a KNX and Modbus networks. Wiser for KNX can be used in several ways: As an user interface to display and control relevant informations on mobile devices. As a gateway to translate and enable communication between different products. As an aggregator to stock, analyze, and send the data (.csv file for example). As an event controler that sends email in case of issues. Applications: Logical functions. WEB SCADA visualization for PC and touch-devices. Cross-standard gateway between KNX and Modbus RTU/TCP. BACnet Server (150 points). Integration with third party devices over RS-232 (IR, AV). Scheduling. Camera streaming. Data logger with trends. Pre-made Modbus templates. Easy bloc programming. Up to 8 users with different login and password. BACnet certified BACnet Application Specific Controller (B-ASC). New icons. Supply voltage: 24 V DC. Power consumption: 2 W. LED indicator 1: Green LED (CPU load). LED indicator 2: Green LED (Operation) or Red LED (Reset). Interface: 1x KNX, 1x10BaseT/100BaseTX, 1x RS-485 (incl. Polarization resistors 47 k Ohm, no termination). 1x RS-232, 1x USB2.0, 1x Reset push button. Terminal: KNX bus: Bus connecting terminal 2 x 0.8 mm. Power supply: Clamp, 0.5 mm²-1.5 mm². Serial: Clamp, 0.5 mm²-1.5 mm². Operation: -5°C to +45°C. Environment: Can be used at elevations up to 2000 m above sea level (MSL). Max. humidity: 93 %, no condensation. Dimension: 90 x 52 x 58 mm (HxWxD). Device width: 3 modules, approx. 54 mm. Visualisations can be generated automatically for smartphone, tablet and touch panels using the EConfigure KNX Lite (LSS900100) software.