Issue
Material specification for stainless steel sensor pockets
Product Line
Field Devices
Environment
Sensor pockets
Cause
Some customers require a specification on the material used for the sensor pockets in stainless steel.
Resolution
Our stainless steel pockets are manufactured from V4A material (1.4571).
- material constants:
1. VA
|
Material No. |
1.4571 |
|
||||||||
|
EN symbol (short) |
X6CrNiMoTi17-12-2 |
|
||||||||
|
AISI/SAE |
316 Ti |
|
||||||||
|
UNS |
S 31635 |
|
||||||||
|
AFNOR |
Z 6 CNDT 17.12 |
|
||||||||
|
B.S. |
320 S 17, 320 S18, 320 S31 |
|
||||||||
|
alloy |
— |
|
||||||||
|
Registered work's label |
— |
|
||||||||
|
Standards |
VdTÜV 454 |
|
||||||||
|
Chemical composition |
||||||||||
|
C |
Si |
Mn |
P |
S* |
Cr |
Mo |
Ni |
Ti |
||
|
≤ 0,08 |
≤ 1,0 |
≤ 2,0 |
≤ 0,045 |
≤ 0,015 |
16,5–18,5 |
2,0-2,5 |
10,5-13,5 |
5 x C ≤ 0,70 |
||
|
|
|
|
|
|
|
|
|
|
||
|
* for long products S ≤ 0,30; for products to be processed S = 0,015–0,030 |
||||||||||
|
Special characteristics |
||
|
Temperature range |
Dichte kg/dm³ |
Hardness HB 30 |
|
up to 550° C |
8 |
≤215 |
|
|
||