Gateways and Energy Servers
Schneider Electric support forum to share knowledge about product selection, installation and troubleshooting for EcoStruxure Panel Server, PowerTag, Com'X, Link150…
User | Count |
---|---|
82 | |
46 | |
29 | |
28 |
Link copied. Please paste this link to share this article on your social media post.
Is there any table to compare at least PaS600 and PaS800 features? Both are valid for Edge connection, right?
Better if the table has the features of the three models.
Thanks & BR
Rogelio Hdez
TL GAC
Link copied. Please paste this link to share this article on your social media post.
Hi Rogelio,
This document, PowerLogic Energy & Power Meters Catalogue for Panel Builders, has the descriptions and data sheets for the Panel Servers starting on page 127. You can use these for comparison.
Randi
Link copied. Please paste this link to share this article on your social media post.
Hi Randy,
Thanks for your answer. I am in doubt now, because in the last Open Line, PaS600 was indicated like the only one suitable for connection to the cloud (EAA). For Edge, either of them is valid.
Is this because of firmware versions available today?
Thanks
Rogelio Hdez
TL GAC
Link copied. Please paste this link to share this article on your social media post.
Hello,
As of today the cloud ETP connector is only available on PAS600, but PAS800 will get it soon. so PAS600&800 will be suitable for Edge and cloud. For EAA we recommend to wait as 1.3.2 is not working well.
Guillaume
Link copied. Please paste this link to share this article on your social media post.
Model | PAS800/L | PAS600/L | PAS400 | |||||||||||||||
Photo |
|
|
|
|||||||||||||||
Product name | Panel Server Advanced | Panel Server Universal | Panel Server Entry | |||||||||||||||
Description | EcoStruxure Panel Server - advanced datalogger, energy server, | EcoStruxure Panel Server - universal wireless, concentrator modbus gateway | EcoStruxure Panel Server - entry wireless, concentrator | |||||||||||||||
Price | ||||||||||||||||||
Device Application | Gateway Energy server Data logger |
Gateway | Gateway | |||||||||||||||
[Us] rated supply voltage | 110...277 V AC/DC 50/60 Hz or 24 VDC |
110...277 V AC/DC 50/60 Hz or 24 VDC |
110...277 V AC/DC 50/60 Hz | |||||||||||||||
communication gateway | Ethernet TCP/IP to wireless devices Ethernet/serial | Ethernet TCP/IP to wireless devices Ethernet/serial | Ethernet TCP/IP to wireless devices | |||||||||||||||
Communication network type | Ethernet, 10/100BASE-T Wi-Fi 2.4 GHz Wi-Fi 5 GHz Wireless, IEEE 802.15.4 Modbus RTU, Modbus RTU client even/odd or none 1.2...115.2 kbit/s |
Ethernet, 10/100BASE-T Wi-Fi 2.4 GHz Wireless, IEEE 802.15.4 Modbus RTU, Modbus RTU client even/odd or none 1.2...115.2 kbit/s |
Ethernet, 10/100BASE-T Wi-Fi2.4 GHz Wi-Fi, IEEE 802.15.45 GHz Wireless, IEEE 802.15.4 |
|||||||||||||||
Communication port protocol | Modbus TCP DHCP HTTPS NTP/SNTP IPv4 IPv6 TCP/IP |
Modbus TCP DHCP HTTPS NTP/SNTP IPv4 IPv6 TCP/IP |
Modbus TCP DHCP HTTPS NTP/SNTP IPv4 IPv6 TCP/IP |
|||||||||||||||
Communication port support | 2 RJ45 ETHERNET Screw terminal block RS485 |
2 RJ45 ETHERNET Screw terminal block RS485 |
1 RJ45: ETHERNET | |||||||||||||||
Number of server | 32 slave(s)Modbus RTU - without repeater 128 slave(s)Modbus RTU - with repeater 128 slave(s)Modbus TCP 40 slave(s)IEEE 802.15.4 |
32 slave(s)Modbus RTU - without repeater 128 slave(s)Modbus RTU - with repeater 128 slave(s)Modbus TCP 40 slave(s)IEEE 802.15.4 |
20 slave(s)IEEE 802.15.4 | |||||||||||||||
Communication Service | Device Profile for Web Services (DPWS) Modbus TCP client Modbus TCP server SNTP client DHCP client DHCP server Web server (energy & operation efficiency) |
Device Profile for Web Services (DPWS) Modbus TCP client Modbus TCP server SNTP client DHCP client DHCP server |
Device Profile for Web Services (DPWS) Modbus TCP server SNTP client DHCP client |
|||||||||||||||
Number of clients | 64 Modbus TCP server | 64 Modbus TCP server | 64 Modbus TCP server | |||||||||||||||
Memory capacity | 32 GB eMMC 512 MB NAND |
512 MB NAND | 512 MB NAND | |||||||||||||||
data recording | Historical dashbaording and trending 3 years data logs |
NA | NA | |||||||||||||||
Function Available | Embedded web page for configuration and upgrade Diagnosis capabilities Diagnostic report Diagnostics on communication Embedded data logger Event Logger Energy management With integrated web server Firmware update Configurable event Backup/restore configuration CSV export |
Embedded web page for configuration and upgrade Diagnosis capabilities Diagnostic report Diagnostics on communication Energy management With integrated web server Firmware update Backup/restore configuration Configurable event Event Logger |
Embedded web page for configuration and upgrade Diagnosis capabilities Diagnostic report Diagnostics on communication Energy management With integrated web server Firmware update Backup/restore configuration Configurable event Event Logger |
|||||||||||||||
Topology | Separated Ethernet network Switched Ethernet network |
Separated Ethernet network Switched Ethernet network |
NA | |||||||||||||||
Web services | HTTPS server | HTTPS server | HTTPS server | |||||||||||||||
Range compatibility | EcoStruxure Facility Expert EcoStruxure Building Operation EcoStruxure Power Operation EcoStruxure Power Monitoring Expert EcoStruxure Asset Advisor EcoStruxure Energy Hub EcoStruxure Resource Advisor |
EcoStruxure Facility Expert EcoStruxure Building Operation EcoStruxure Power Operation EcoStruxure Power Monitoring Expert EcoStruxure Asset Advisor EcoStruxure Energy Hub EcoStruxure Resource Advisor |
EcoStruxure Facility Expert EcoStruxure Building Operation EcoStruxure Power Operation EcoStruxure Power Monitoring Expert EcoStruxure Asset Advisor EcoStruxure Energy Hub EcoStruxure Resource Advisor |
|||||||||||||||
Mounting Support | DIN rail | DIN rail | DIN rail | |||||||||||||||
Depth | 2.76 in (70.2 mm) | 2.76 in (70.2 mm) | 2.76 in (70.2 mm) | |||||||||||||||
Height | 3.66 in (93 mm) | 3.66 in (93 mm) | 3.66 in (93 mm) | |||||||||||||||
Width | 2.83 in (72 mm) | 2.83 in (72 mm) | 54 mm | |||||||||||||||
Country of origin | SG | IN | ||||||||||||||||
Product Certifications | CE cULus CB RCM UKCA FCC IC DNV Marine ANSI RF |
CE cULus CB RCM UKCA FCC IC DNV Marine ANSI RF IACS E10 |
CE cULus CB RCM UKCA FCC IC DNV Marine ANSI RF IACS E10 |
|||||||||||||||
Standards | IEC 61010 IEC 61010-1 IEC 61010-2-201 UL 61010 UL 61010-1 UL 61010-2-201 EN 61010-1 EN 61010-2-201 CAN/CSA C22.2 No. 61010-1-12 CAN/CSA C22.2 No. 61010-2-201 IEC 62974-1 IEC 62443-4-1 IEC 61326-1 EN 61326-1 ETSI EN 301 489-1 ETSI EN 301 489-17 EN 55032 EN 301-893 CISPR 11 ETSI EN 300 328 IEEE 802.15.4 IEEE 802.11a/b/g/n IEEE 802.3 af/at FCC CFR 47 part 15 class A EN 62311 IEC 62311 |
IEC 61010 IEC 61010-1 IEC 61010-2-201 UL 61010 UL 61010-1 UL 61010-2-201 EN 61010-1 EN 61010-2-201 CAN/CSA C22.2 No. 61010-1-12 CAN/CSA C22.2 No. 61010-2-201 IEC 62974-1 IEC 62443-4-1 IEC 61326-1 EN 61326-1 ETSI EN 301 489-1 ETSI EN 301 489-17 EN 55032 CISPR 11 ETSI EN 300 328 IEEE 802.15.4 IEEE 802.11a/b/g/n IEEE 802.3 af/at FCC CFR 47 part 15 class A EN 62311 IEC 62311 ANSI C63.10 |
IEC 61010 IEC 61010-1 IEC 61010-2-201 UL 61010 UL 61010-1 UL 61010-2-201 EN 61010-1 EN 61010-2-201 CAN/CSA C22.2 No. 61010-1-12 CAN/CSA C22.2 No. 61010-2-201 IEC 62974-1 IEC 62443-4-1 IEC 61326-1 EN 61326-1 ETSI EN 301 489-1 ETSI EN 301 489-17 EN 301-893 EN 55032 CISPR 11 ETSI EN 300 328 IEEE 802.15.4 IEEE 802.11a/b/g/n IEEE 802.3 af/at FCC CFR 47 part 15 class A EN 62311 IEC 62311 ANSI C63.10 |
Link copied. Please paste this link to share this article on your social media post.
Hello,
Not sure if the table is up to date...
Kind Regards
Create your free account or log in to subscribe to the board - and gain access to more than 10,000+ support articles along with insights from experts and peers.