Please take a few minutes to participate in our Search Feedback Survey. Your insights will help us deliver the results you need faster and more accurately.
Click here to take the survey

Central I/O Input and Output Specifications

Building Automation Knowledge Base

Schneider Electric Building Automation Knowledge Base is a self-service resource to answer all your questions about EcoStruxure Building suite, Andover Continuum, Satchwell, TAC…
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
  • Building Automation Knowledge Base
  • Central I/O Input and Output Specifications
Options
  • Bookmark
  • Subscribe
  • Email to a Friend
  • Printer Friendly Page
  • Report Inappropriate Content
Invite a Co-worker
Send a co-worker an invite to the portal.Just enter their email address and we'll connect them to register. After joining, they will belong to the same company.
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
Related Forums

  • Intelligent Devices Forum

Previous Next

Invite a Colleague

Found this content useful? Share it with a Colleague!

Invite a Colleague Invite
Back to Building Automation Knowledge Base
Start a Topic
Options
  • Bookmark
  • Subscribe
  • Email to a Friend
  • Printer Friendly Page
  • Report Inappropriate Content
0 Likes
4038 Views

Link copied. Please paste this link to share this article on your social media post.

Trying to translate this page to your language?
Select your language from the translate dropdown in the upper right. arrow
Translate to: English
  • (Français) French
  • (Deutsche) German
  • (Italiano) Italian
  • (Português) Portuguese
  • (Русский) Russian
  • (Español) Spanish

Central I/O Input and Output Specifications

Picard Product_Support
‎2018-09-11 01:25 PM

Last Updated: Crewman ContentModerator ‎2025-10-15 03:40 AM

Issue

Questions regarding specifications of Central I/O Inputs and Outputs

Product Line

EcoStruxure Building Operation

Environment

SmartStruxure I/O Modules:

  • AO-8, AO-8-H
  • AO-V-8, AO-V-8-H
  • DI-16
  • DO-FA-12, DO-FA-12-H
  • DO-FC-8, DO-FC-8-H
  • RTD-DI-16
  • UI-8-AO-4, UI-8-AO-4-H, UI-8/AO-4-2, UI-8/AO-4-H-2
  • UI-8-AO-V-4, UI-8-AO-V-4-H, I/O UI-8/AO-V-4-2, UI-8/AO-V-4-H-2
  • UI-8-DO-FC-4, UI-8-DO-FC-4-H, UI-8/DO-FC-4-2, UI-8/DO-FC-4-H-2
  • UI-16

Cause

Different I/O modules have varying electrical specifications

Resolution

Universal Input Specifications

Universal inputs can be configured as voltage, current, thermistor, resistance, digital or supervised inputs.

 

Voltage Input Specifications:

  • Range: 0 to 10 VDC
  • Resolution: 12-bit (UI-8 v2: 16-bit)
  • Accuracy: ±(0.7mV + 0.2% of reading)

Current Input Specifications:

  • Range: 0 to 20 mA
  • Resolution: 12-bit (UI-8 v2: 16-bit)
  • Accuracy: ±(0.03 mA + 0.4% of reading)

Resistance Input Specifications:

  • 10 Ohm to 10 kOhm
  • 10 kOhm to 60 kOhm

Thermistor Input Specifications:

  • Range: -50 to 150° C (-58 to 302° F)
  • Supported Types:
    • 10k Type I (Continuum)
    • 10k Type II (I/NET)
    • 10k Type III (Satchwell)
    • 10k Type IV (FD)
    • 1.8k (Xenta)
    • 10k Linearized (Satchwell DRT)
    • 10k Type V (FD w/ 11k shunt)
    • 1k (Balco)
    • 20k (Honeywell)
    • 2.2k (Johnson Controls)

Digital Output Specifications

Form C Relay:

  • Terminals: Common (C), Normally Open (NO), Normally Closed (NC)
  • Minimum Pulse Width: 100 ms
  • Isolation: 1500 VAC (coil to contact)
  • Cycle Life: ≥100,000 cycles
  • Contact Rating: 250 VAC, 30 VDC, 3 A

Form A Relay:

  • Terminals: Common (C), Normally Open (NO)
  • Minimum Pulse Width: 100 ms
  • Isolation: 1500 VAC
  • Cycle Life: ≥100,000 cycles
  • Contact Rating: 250 VAC, 30 VDC, 2 A

LED Indicators:

  • Polarity: Reflects actual output state (ON = active, OFF = inactive)
  • Color: Green

Analog Output Specifications

Analog outputs can be configured as voltage or current.

Voltage Output:

  • Range: 0 to 10 VDC
  • Resolution: 50 mV
  • Accuracy: ±100 mV
  • Terminals: Voltage (V), Return
  • Minimum Load: Source 2 mA, Sink -1 mA

Current Output:

  • Range: 0 to 20 mA
  • Resolution: 0.1 mA
  • Accuracy: ±0.2 mA
  • Terminals: Current (I), Return
  • Max Load: ≤650 Ohms

Supervised Input Specifications

Supervised inputs detect sabotage via resistor monitoring.

  • Detected Conditions: Open circuit, short circuit, contact open/closed
  • Circuit: 5V, 1 or 2 resistors
  • Configurations: Series only, parallel only, series + switch
  • Resistor Range: 1k to 10k Ohms (must be equal values)
  • Note: Resistor value must be defined in the system.


RTD Input Specifications

RTD-DI-16 specifications are extensive.
Refer to the official datasheet: RTD-DI-16 Specification Sheet

 

Labels (1)
Labels:
  • EcoStruxure Building Operation
Tags (2)
  • Find more articles tagged with:
  • 17333
  • CraigEllis25
Was this article helpful? Yes No
100% helpful (3/3)
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
Create your free account or log in to subscribe to the board - and gain access to more than 10,000+ support articles along with insights from experts and peers.