Please take a few minutes to participate in our Search Feedback Survey. Your insights will help us deliver the results you need faster and more accurately.
Click here to take the survey

Main Advantages of KNX

SpaceLogic KNX Forum

Schneider Electric SpaceLogic KNX forum to get support and share knowledge including selection, installation and troubleshooting for spaceLYnk, Wiser for KNX, eConfigure KNX, SpaceLogic KNX Hybrid module and other topics.
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
  • EcoStruxure Building
  • Light and Room Control
  • SpaceLogic KNX Forum
  • Main Advantages of KNX
Options
  • Mark Topic as New
  • Mark Topic as Read
  • Float this Topic for Current User
  • Bookmark
  • Subscribe
  • Mute
  • Printer Friendly Page
Invite a Co-worker
Send a co-worker an invite to the portal.Just enter their email address and we'll connect them to register. After joining, they will belong to the same company.
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
Thomas_Rohde
Sisko Thomas_Rohde Sisko
132
Erwin-vd-Zwart
Janeway Erwin-vd-Zwart Janeway
60
Heribert_Dölger
Commander Heribert_Dölger Commander
31
View All

Recommended Forums

  • Intelligent Devices Forum

  • SmartConnector Forum

  • Metering & Power Quality

Related Products
product field
SpaceLogic KNX - 4ʺ Touch Unit
product field
KNX Push Button Dynamic Labeling, universal
product field
Wiser for KNX : logic controller

Invite a Colleague

Found this content useful? Share it with a Colleague!

Invite a Colleague Invite
Back to SpaceLogic KNX Forum
Start a Topic
Anonymous user
Not applicable

Posted: ‎2013-10-24 03:05 AM . Last Modified: ‎2024-07-15 12:09 AM

2 Likes
0
670
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
‎2013-10-24 03:05 AM

Main Advantages of KNX

The KNX technology is the result of the pooling of knowledge and experience gained over the last 20 years with the predecessor technologies to KNX, i.e. the European Installation Bus (EIB), the European Home System (EHS) and BatiBUS.

1.     International Standard, therefore future proof

  • ISO/IEC
    Approved the KNX technology as the International Standard ISO/IEC 14543-3 in 2006.
  • CENELEC
    Approved the KNX technology as the European Standard EN 50090 in 2003.
  • CEN
    Approved the KNX technology as EN 13321-1 (as a mere reference to EN 50090) and EN1332-2 (KNXnet/IP) in 2006.
  •   SAC 

    Approved the KNX technology as the Chinese Standard GB/T 20965 in 2013.

  •   ANSI/ASHRAE 

    Approved the KNX technology as the US Standard ANSI/ASHRAE 135 in 2005.

In view of the above, KNX is the Worldwide STANDARD for Home and Building Control.

2.     By product certification, KNX guarantees Interoperability & Interworking of products

The KNX certification process ensures that different products of different manufactures used in different applications operate and communicate with each other. This ensures a high degree of flexibility in the extension and in the modification of installations. Product compliance is checked at neutral laboratories (third parties).

KNX is the only home and building control standard running global certification schemes for products, training centers (vocational and private institutions) and even for persons (electrical contractors, building designers).

3.     KNX stands for high product quality

KNX Association requires a high level of production and quality control during all stages of the product life. Therefore all manufacturing members have to show compliance to ISO 9001 before they even can apply for a KNX product certification.

Besides the manufacturer compliance to ISO 9001, the products have to comply with the requirements of the European as well as International standard for Home and Building Electronic Systems. In case of doubt, KNX Association is even entitled to have certified products retested or can require from the manufacturer test reports underlying his declaration of hardware conformity.

4.     A unique manufacturer independent Engineering Tool Software ETS®

The PC software tool ETS allows the planning, engineering, and configuration of all KNX certified products. The tool is moreover manufacturer independent: the system integrator is able to combine products of different manufacturers to one installation.

5.     KNX can be used for all applications in home and building control

KNX can be used for all possible functions / applications in home and building control ranging from lighting, shutter control to security, heating, ventilation, air conditioning, monitoring, alarming, water control, energy management, metering as well as household appliances, audio and lots more.

KNX improves comfort and security and contributes heavily to energy savings and climate protection (up to 50% for lighting control and the same amount for heating applications).

6.     KNX is fit for use in different kind of buildings

KNX can be used in both new as well as existing buildings. KNX installations can therefore be easily extended and adapted to new needs, with little time and financial investment  (e.g. when new tenants move into a commercial building).

KNX can be installed in both small-size single family houses as well as large buildings (office, hotel, conference centers, hospitals, schools, department stores, warehouses, airports...).

7.     KNX supports different configuration modes

KNX offers different step-in levels for the realization of KNX projects: via KNX E-Mode, non-KNX qualified electrical contractors are addressed.  Via S-Mode, KNX trained contractors/integrators are able to realize sophisticated installations. The different modes are:

  • Easy installation  (E-mode):
    Configuration is done without the help of a PC but with a central controller, code wheels or push buttons. E-mode compatible products normally have limited functionality and are intended for medium size installations.
  • System installation (S-Mode):
    Planning of the installation and configuration is done via a PC with the installed ETS Software, whereby the manufacturers’ product data is contained in the ETS database. S-mode is intended for KNX certified planners and contractors and for large size installations.

    

8.     KNX supports several communication media

Each communication medium can be used in combination with one or more configuration modes, allowing each manufacturer to choose the right combination for the targeted market segment and application.

  • Twisted pair (KNX TP):
    KNX is transmitted across a separate bus cable, hierarchically structure in lines and areas.
  • Power Line (KNX PL):
    KNX is transmitted on the existing mains network.
  • Radio frequency (KNX RF):
    KNX is transmitted via radio signals. Devices can be uni- or bidirectional.
  • IP/Ethernet (KNX IP):
    This widespread communication medium can be used in conjunction with the ‘KNXnet/IP’ specifications, which allow the tunneling or routing of KNX frames encapsulated in IP frames.

9.     KNX can be coupled to other systems

Several KNX manufacturers offer gateways to other networks, i.e. to other building automation systems, telephone networks, multimedia networks, IP networks, etc. KNX systems can be mapped to BACnet objects (as documented in the international standard ISO 16484-5) or offers the possibility to interface with the DALI technology.

10.    KNX is Independent from any hard- or software technology

KNX can be realized on any microprocessor platform. KNX can be implemented from scratch but for easy market entrance, KNX manufacturers can also take recourse to providers of KNX system components. For KNX members, it is completely FREE of additional royalty fees.

  • Thumbnail of SpaceLogic KNX - 4ʺ Touch Unit
    SpaceLogic KNX - 4ʺ Touch Unit
  • Thumbnail of KNX Push Button Dynamic Labeling, universal
    KNX Push Button Dynamic Labeling, universal
  • Thumbnail of Wiser for KNX : logic controller
    Wiser for KNX : logic controller
View products (3)
Reply
  • All forum topics
  • Previous Topic
  • Next Topic
Replies 0
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
Create your free account or log in to subscribe to the board - and gain access to more than 10,000+ support articles along with insights from experts and peers.