Send a co-worker an invite to the Exchange portal.Just enter their email address and we’ll connect them to register. After joining, they will belong to the same company.
Send Invite Cancel
84584members
353853posts

What are the typical feature of IEC61850?

Power Distribution and Digital

Join experts & peers to learn, share and engage about the key trends of electrical distribution around safety, availability, efficiency and connectivity, as well as power standards & regulations. From design to implementation and operation, let’s discuss how digital and software are transforming your business and your day-to-day work.

Solved
Ankit_Acharya
Schneider Alumni (Retired)
Schneider Alumni (Retired)
0 Likes
1
835

What are the typical feature of IEC61850?

Typical features of IEC 61850 are listed below:

  1. Interoperability: Different vendors are allowed to provide complete integration of monitoring, protection and control functions within one or two IEDs.
  2. Free Configuration: Any possible number of substation protection and control functions can be integrated at bay level IED.
  3. Simple Architecture: As the plenty of point-to-point copper wires are reduced to just simple Ethernet based communication links. Further, functional hierarchy architecture provides better communication performance for time critical applications.
  4. Overall Cost Saving: The high-speed digital communication at process level allows replacing the traditional copper wiring using communication link, which could save a lot of effort and cost for substation automation system.

 

- Ankit Acharya

Healthcare Segment KAM

Tags (1)

Accepted Solutions
Jean_Commeignes
Administrator Administrator
Administrator
0 Likes
0
784

Re: What are the typical feature of IEC61850?

Thank you Ankit for this quite valuable shared information!

Jean COMMEIGNES
Exchange Community Manager for Power & Building

See Answer In Context

Tags (1)
1 Reply 1
Jean_Commeignes
Administrator Administrator
Administrator
0 Likes
0
785

Re: What are the typical feature of IEC61850?

Thank you Ankit for this quite valuable shared information!

Jean COMMEIGNES
Exchange Community Manager for Power & Building
Tags (1)